Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Rated Voltage 7.2kV-12kV
Frequency 50Hz-
Rated short-duration power-frequency withstand voltage (phase to phase, phase to earth) 32,36kV-42,48kV
Rated lightning impulse withstand voltage (phase to phase, phase to earth)60,70kV-75,85kV
Rated short-circuit breaking current Max 40kA
Rated short-time withstand current 4s, max 40kA
Rated short-circuit making current max 100kA
Rated peak withstand current max 100kA
Busbar current max 3150A
Feeders current max 3150A
Protection degree standard IP4X
Width 800mm
Height 2150(25/31.5kA)mm
Depth 1350(25/31.5kA)mm
According to GB3906-2006, DL404 (insulation) and IEC62271-200 standard.
Fulfill category LSC2B PM, metal-closed and metal-clad switchgear with withdrawable VCB.
Minimum space requirements due to compact design.
Installed with the latest SION VCB
Cable connection could be from the front or the rear, and the height of cable connection terminal is 710mm, making easy check and maintenance possible.
Service truck is not only moving, but lifting on site.
Separate pressure releasing passage of each partition room.
Switchgear with internal arc classification IAC A FLR (1s)
The use of bushing-type transformer (combination of post insulator, current measurement and partition)
The operations can go on only when the HV-door is closed.
Reliable logical mechanical interlocking system.
The use of standard components available worldwide, easy procurement.
Shang Bao Steel
Beijing PSB
Beijing Fengtai Sports Center
Zhenghua Harbour
Sichuan Oil Field